The Fisher ARMOR is a remote monitoring device that is configurable to serve as a regulator monitoring solution or a station monitoring solution. The Armor unit offers flexible measurement options, including 2 or 3 pressure points, remote travel monitoring, and discrete monitoring. It communicates through various channels, such as cellular connectivity with DeltaV™ SaaS, Ethernet, and Bluetooth® connectivity with a dedicated app.