No image available
No image available
Your request is being processed.
Asco-P-NP8314

ASCO™ NP8314 Nuclear Qualified Solenoid Valve

Product Description

The ASCO NP8314 Nuclear Qualified Solenoid Valve Series is a line of three-way nuclear solenoid valves that meets the requirements of the nuclear power industry.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Oil-Free Instrument Air
Pipe / Port Size
1/4" ANPT
Function
3 way - 3/2 Universal, 3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Standards / Regulations
IEEE
ASCO Qualification report
AQR-67368 Rev. 2

Features

  • Class 1E safety-related solenoid valve used to apply pressure to or exhaust pressure from a diaphragm valve or single acting cylinder in nuclear power plants. It may also be suistable for use as a selector or divertor valve.
  • Qualified to IEEE specifications

Documents & Drawings