No image available
No image available
Your request is being processed.
Asco-P-NP8344

ASCO™ NP8344 Nuclear Qualified Solenoid Valve

Product Description

The ASCO NP8344 Nuclear Qualified Solenoid Valve Series is a line of four-way solenoid valves that meets the requirements of the nuclear power industry.

Specifications

Valve Actuation
Solenoid - Pilot Operated
Body Material
Brass
Media
Oil-Free Instrument Air
Pipe / Port Size
1/4" to 1" ANPT
Function
Single or Dual Solenoid
Standards / Regulations
IEEE
ASCO Qualification report
AQS-21678/TR. Rev. B

Features

  • Class 1E safety-related solenoid valve used to operate double-acting cylinders in nuclear power plants.
  • Qualified to IEEE specifications

Documents & Drawings