No image available
No image available
Your request is being processed.
Yarway-P-151-thermostatic-steam-trap

Yarway 151 Process Thermostatic Steam Trap

Product Description

The Series 151 Dual Range Steam Trap is designed for use on both batch and continuous applications such as batch stills, autoclaves, reboilers, storage tanks, shell and tube heat exchangers and tank coils. The Dual Range Steam Traps are capable of handling high startup and running loads, and provide maximum air venting capability.

Features

  • Simple construction
  • Easy to maintain as installed
  • Excellent air handling capability
  • Pressure assisted fail-open design
  • Hardened stainless steel valve and seat
  • Withstands superheat
  • Efficient air and noncondensible removal
  • Shuts tight on steam
  • Compact and lightweight

Specifications

Technology
Thermostatic (Filled Thermal Element)
Size
NPS 3/4, 1 / DN 20, 25
Maximum Temperature
750F / 400C
Maximum Pressure
300 psi / 20.7 bar
Capacity
Up to 11,023 lb/hr / 5000 kg/hr
Connections
NPT, SWE, 150RF, 300RF
Materials
Low carbon chrome moly

Documents & Drawings