No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-40-40D-thermodynamic-steam-traps

Yarway 40 Process Thermodynamic Steam Trap

Product Description

The Yarway 40 and 40D process steam traps are especially suited for outdoor service and freezing environment where alternative process steam trap technologies are prone to freezing damage. Among the typical applications are air blast heating coils, batch stills, autoclaves, reboilers, rotating cylinder dryers, and shell and tube heaters.

Features

  • High capacity - replaces traps of larger physical size
  • Excellent air handling
  • Fail-safe in the open position to help maintain production
  • Lever valve is only moving part
  • Unaffected by corrosive condensate, freezing, and water hammer
  • Simple, In-line maintenance - repair kit installed in minutes
  • Full range operation - without adjustment
  • High temperature discharge
  • Fail-open failure mode to protect process equipment from water hammer
  • Designed for superheat steam

Specifications

Technology
Thermodynamic (Lever)
Size
NPS 1/2, 3/4, 1, 1-1/2, 2, 3 / DN 15, 20, 25, 40, 50, 80
Maximum Temperature
750F / 400C
Backpressure
Up to 40% of inlet pressure (absolute pressure)
Capacity
up to 80,000 lb/hr / 36,000 kg/hr
Connections
NPT, SWE, 150RF, 300RF, 600RF
Materials
Low carbon chrome moly

Documents & Drawings