No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-Benchmark

Branson Benchmark Series Precision Modular Cleaning Systems

Product Description

The Benchmark is Branson’s flagship aqueous ultrasonic cleaning system, a culmination of over 60 years of experience. So much more than just a piece of equipment, the Benchmark is a process solution customized to your precision cleaning needs.

Specifications

Process Control & Data Acquisition
Automation
Process Control & Data Acquisition
Support Equipment

Features

  • Four standard tank sizes - 12" x 16", 16" x 20", 20" x 24", and 20" x 32"
  • 1 to 14 process stations
  • All stainless-steel construction, including frame, tanks, drip pans, lift-off covers, countertop, and plumbing
  • Recesssed coutertop for fluid spill containment
  • User-friendly front-mounted control panel with digital tempearture controllers and watertitght switches
  • Low voltage electrical controls
  • Direct-bonded piezoelectric ultrasonic transducers
  • S8300/S8500 sweep-frequency ultrasonic generators, available in 25 to 170 kHz

Documents & Drawings