No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-GCX-M

Branson GCX 4-Frequency Switching Controllers

Product Description

By using the Branson GCX 4-frequency oscillator and frequency switching controller, 4 (or any 3) frequencies can be freely selected and oscillated. The ability to switch between frequencies makes ultrasonic cleaning very efficient and can also be used as a cleaning evaluation device.

Specifications

Element Configuration
6, 12, 18, or 24
Input Voltage
100V~240V±10%, or 208V~230V±10%
Average Output Power
40W per element
Output Frequency
3 levels : 40kHz/80kHz/120kHz, or 80kHz/120kHz/170kHz
4 levels : 40kHz/80kHz/120kHz/170kHz
Dimension (mm)
320 (W) X 430 (D) X 149 (H)

Features

  • Switchable Frequency: This can be set to oscillate at any of four frequencies (40kHz, 80kHz, 120kHz, 170kHz, or any three) using the switching controller.
  • Flexible Setting: Manual operation of the GCX oscillation mode setting, output level adjustment, etc., is possible using the front panel control switches and volume control.
  • Cleaning Uniformity: The sweep function allows the oscillation frequency to vary periodically in the range of ±1000Hz, preventing uneven washing. The sweep rate can be switched between Hi and Low.
  • External Control: By selecting the controller to the external control mode, external control operation including frequency switching is possible.
  • Power Control: The ultrasonic output can be adjusted to match the ultrasonic output to match the material to be cleaned. Manual adjustment and continuous variation from the PLC are possible.
  • Auto Frequency Adjuster: The AFT circuit built into the oscillator circuit ensures that the ultrasonic waves are always emitted at the optimum frequency to follow changes in cleaning conditions.

Documents & Drawings