No image available
No image available
Your request is being processed.
AVENTICS-R412010286

AVENTICS™ Industrial shock absorber, Series SA1-MC R412010286

$77.64
QTY:

Product Description

SA1-MC-M008-005-MS-H-N

Specifications

Type
SA1-MC
Mounting thread
M8x1
Stroke
5 mm
Max. energy absorption/stroke
1.5 Nm
Max. energy absorption/hour
4000 Nm
Cushioning
self-compensating
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
0.5 kg
Effective mass me max.
4 kg
Return spring force min.
2 N
Return spring force max.
5 N
Mounting
Lock nut
Weight
0.007 kg
Material cylinder tube
Steel
Material piston rod
Stainless Steel
Material sealing for piston rod
Acrylonitrile butadiene rubber
Material stop
Polyurethane, Steel
Material lock nut
Steel

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop

Documents & Drawings