No image available
No image available
Your request is being processed.
Rosemount-K-4088 Transmitter and 485 Annubar

Rosemount™ 4088 MultiVariable™ Transmitter and 485 Annubar™ Primary

Specifications

Rosemount™ 4088 MultiVariable™ Transmitter
Warranty
Up to 12-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
Modbus™, BSAP/MVS
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE™, hazardous location, see full specs for complete list of certifications
Rosemount™ 485 Annubar™ Primary Element
Max. Operating Pressure
ANSI B16.5 2500#
Process Temperature Range
-148 to 850 °F (-100 to 454 °C )
Fluid Type
Liquid, gas, steam
Process Wetted Material
316/316L SST, Alloy C-276
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 4088 MultiVariable™ Transmitter
  • Modbus transmitter allows multivariable measurements in combinations of differential and static pressure and temperature
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Optimized sensor technology captures large fluctuations in flow rate that commonly occur in oil and gas production applications
  • Enhanced for flow is a ±0.05% of reading specification for increased accuracy
  • LCD display provides data right at the measurement point for further insight into the process
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Reverse wiring protection guards the device from incorrect wiring
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Low power consumption helps reduce the size and amount of solar panels and battery banks for cost-efficiency
Rosemount™ 485 Annubar™ Primary Element
  • Patented T-shape sensor creates a fixed separation point for DP signal improvement over a wider flow rate
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • T-shape design offers very low permanent pressure loss
  • Integral thermowell adds process temperature measurement without additional pipe penetrations
  • Lightweight design at large line sizes provides a cost-effective primary element solution

Documents & Drawings

Rosemount™ 4088 MultiVariable™ Transmitter
Rosemount™ 485 Annubar™ Primary Element