No image available
No image available
Your request is being processed.
Asco-EF8014G001AC240/60D

ASCO™ EF8014G001AC240/60D

$9,081.00
QuickShip QuickShip
QTY:

Product Description

X 2 16.1/F W

Specifications

Valve Function
2 way
Valve Actuation
Solenoid
Voltage & Frequency
240 AC with 60 Hz
Product Weight
0.00 lbs
Coil Class
FT
Coil Number
272614-058-D
Watt Rating
16.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
OPERATOR 16.1/F AC

Features

  • Simple to assemble with two button head screws and an O-ring seal - reducing leakage and lowering installation cost
  • Integrated mounting holes eliminate mounting brackets and allow components to attach directly as standalone units
  • High flow design with minimal pressure drop ensure air preparation products will not constrain pneumatic system operations
  • Wide range of filter elements (particulate, coalescing, and adsorbing) permits maximum filtration flexibility
  • Combination coalescing filter/regulator with 3-micron pre-filter saves space and capitol expense

Documents & Drawings