Pneumatic cylinders use inlets to inject air in a closed cylinder chamber, where its compressed force acts on an actuator (typically a piston or rod) that moves in a linear motion. They are known for clean, efficient operation in applications that require high performance under demanding conditions. AVENTICS offers an expansive portfolio of air-actuated cylinders, many of which are designed operate in tight spaces and harsh environments.
Click to continue reading
Locking Units
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss