Plastic Solenoid Valves
Plastic solenoid valves are lightweight, cost-effective alternatives to valves with metal housing. They can be used to control the flow of liquids or gases and are suitable for use in high- or low-pressure systems. Plastic solenoids from Emerson are easy to install and maintain, with robust construction that supports long service life in a wide range of applications, including drinking water systems and residential settings, medical equipment, and industrial processes.
Click to continue reading Plastic Solenoid Valves
Plastic Solenoid Valves
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss