No image available
No image available
Your request is being processed.
Tescom-11156479

TESCOM™ Anderson Greenwood Instrumentation Series M5V Instrument Gauge Valve M5VDS-44-SG

Product Description

Multi Port Gauge valve soft seat with straight thru bore and screwed connetion

Specifications

Body Material
316SS
Seat
Delrin
Connections
(3) 1/2" FNPT x 1/2" MNPT
Packing
PTFE
Orifice
3/16" (4.74mm) mm Orifice
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
200°F (93.3°C)
NACE Sour Gas
Sour Gas (NACE)2003

Features

  • True 4-bolt bonnet design provides easy access to the packing gland. Stem threads are completely isolated from the process.
  • Protective stem bellows and cap protects against atmospheric contamination, increases valve life and helps contain stem lubricant, reducing thread galling.
  • Compact design minimizes space requirements. Lower valve weight improves connection strength and reduces induced bending moments.
  • Multi-port outlet means fewer fittings, fewer leak points and reduced installation cost.
  • Standard CF8M investment cast yoke resists corrosion, increasing valve life.
  • Single-piece yoke design eliminates stem binding.
  • Widely compatible graphite or PTFE flange gasket ring minimizes bonnet-to-body gasket deterioration.
  • Free-swivelling ball end stem design (M5K, M5YK) or non-rotating plug design (M5AK) provide bubble-tight valve closure without metal seat galling and low seating torque.
  • Integral hard back seat (M5K, M5YK) protects against stem blowout and provides alternate sealing for longer packing life.
  • Optional replaceable soft seat design (M5K, M5AK) provides bubble-tight seat with a fully roddable, bi-directional flow.

Documents & Drawings