No image available
No image available
Your request is being processed.
Tescom-11283409

TESCOM™ Anderson Greenwood Instrumentation Series BT Bleed Tee BTC-46

Product Description

Bleed Tee metal seat screwed connection

Specifications

Body Material
Carbon Steel
Connections
(3) 1/2" FNPT x 3/4" MNPT
Orifice
3/8" (9.5mm) Orifice
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
850°F (454°C)

Features

  • Multiple outlets reduce piping/tubing leak points and permit a pressure gauge or other device to be positioned correctly regardless of tee orientation.
  • Compact installation shortens moment arm, reducing weight and vibration factors. With stress limited, the chances of breakage and leaks are lowered greatly.
  • Straight-through flow path provides high flow capacity, bi-directional flow and rodding capabilities.
  • Optional bleed plug (as shown) can be assembled in one outlet to reduce pressure for instrument removal, facilitating maintenance.

Documents & Drawings