No image available
No image available
Your request is being processed.
Tescom-ADME.12.S.BVS-22

TESCOM™ Anderson Greenwood Instrumentation Series ADME Instrument Manifold

Product Description

Air Distribution Manifold

Specifications

Body Material
Stainless Steel
Seat
PTFE
Connections
3/4" FNPT inlet and Outet, 1/4" FNPT Connectin Ball Valve 1/4" MNPT X 1/4" FNPT
Packing
PTFE
Orifice
7/8"(22mm)ADME Body Bore
Max Pressure
725 psig (50 barg)
Max Temperature
400°F (204°C)

Features

  • Compact design enables lower installation costs and fewer potential leak points.
  • Choice of ball valves or miniature needle valves with soft or hard seats.
  • Secure mounting suitable for panels, walls and 2” (50 mm) NB pipe stand.
  • ¾” NPT threaded inlet (as standard) or optional flanged.
  • Drain valve fitted as standard - opposite end of manifold body to inlet.
  • Equally-spaced outlets as standard.

Documents & Drawings