No image available
No image available
Your request is being processed.
Asco-8362AD01H181CF1

ASCO™ 8362AD01H181CF1

$516.00
QuickShip QuickShip
QTY:

Product Description

1/2" BRS SSSR 3W NC INT FKM

Specifications

Body Material
Brass
Valve Function
3 way - 3/2 Normally Closed
Media
Air, Inert Gas Natural Gas
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Voltage & Frequency
24 DC with 60 Hz
Voltage
24 DC
Min to Max Operating Pressure (Air)
40 - 150 PSI
Product Weight
3.90 lbs
Order Code
8362AD01H181CF1
Coil Class
FT
Coil Number
274714-902-D
Min to Max Ambient Temperature
-20 - 60 deg;F
Min to Max Fluid Temperature
0.0 - 140.0 °F
Watt Rating
1.4 W
Item Status
Active
Carton Note
1/2 3NC BRS 1.4/F D

Features

  • Delivers the industry's best flow per pipe size with a 2 Cv for 1/4-inch size and a 15.5 Cv for 1"
  • Low-power solenoid versions are available with UL, CSA, ATEX, and IECEX hazardous location approvals that consume only 1.4 watts. A 0.55-watt solenoid option is ideal for remote applications requiring alternate energy sources
  • Extensive manual and low-temperature models are suitable for harsh application environments
  • Solenoid options with factory-sealed leads reduce installation cost

Documents & Drawings