No image available
No image available
Your request is being processed.
Tescom-11283446

TESCOM™ Anderson Greenwood Instrumentation Series MP1 Instrument Manifold MP1VIC-4

Product Description

Two Valve Block and Bleed Integral Pipe Stand Mounted Manifold Pipe X Pipe Metal Seat

Specifications

Body Material
Carbon Steel
Seat
Integral
Connections
1/2"FNPT Inlet X 1/4" FNPT Vent X 1/2"FNPT Oulet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice Block
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)

Features

  • Cost savings of 20-30% when manifolding instruments by eliminating several parts used in conventional methods of ‘piping up’.
  • Compact design requires minimum space for operation and installation.
  • Fewer leak points reduce leakage by having fewer parts to assemble.
  • Free-swivelling ball end stem design ensures bubble-tight valve closure without seat galling.
  • Reduced piping costs by mounting two instruments on the same manifold and pipe stand.
  • Immediate installation with AGCO Mount as the manifold, steam block, bracket and all associated piping can be installed without the instrument at the time of plant construction.
  • Secure mounting provided by the AGCO Mount. Instrument piping stability is enhanced when directly supported by the pipe stand through the manifold.
  • All block valve threading is isolated. Packing is below stem threads, body-to-bonnet seal is below the threads minimizing process fluid corrosion.
  • Reduced chance of instrument damage. With the AGCO Mount, the instrument can be warehoused safely until final ‘loop’ checkout.

Documents & Drawings