No image available
No image available
Your request is being processed.
Fisher-YS-NS

Fisher™ YS-NS Control Valve

Product Description

Fisher YD and YS three-way cage-guided valves are designed for throttling or on/off service, and are available in balanced and unbalanced constructions. The YD valve is used in general converging and diverging service. The YS valve is used in general converging service. Fisher YD and YS valves are available for a wide range of applications, including sulfide and chloride stress-cracking environments common to the oil and gas production industries.

Features

  • Balanced valve plug construction in the YD permits use of smaller, lower cost actuators. A single, one-piece valve accommodates both trim designs and uses Fisher easy-e™ bonnets, gaskets, and packing, thus cutting spare part inventory costs
  • Multipurpose capability results from a valve designed specifically for three-way control. A variety of valve sizes, end connections, port diameters, and trim materials provides design versatility for your control needs.
  • The ENVIRO-SEAL™ packing system option is available. This packing system provides excellent sealing, guiding, and loading force transmission.
  • Hardened trim materials provide excellent wear resistance.
  • Cage-type construction simplifies inspection and removal of parts.
  • Packing parts, including packing flange, studs and nuts, and packing kits are common to the YD, YS, and Fisher easy-e control valves.
  • Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.

Specifications

Certifications
CRN, CUTR, Fugitive Emissions, PED
Critical Service
Corrosive, General Service
Flow Characteristics
Linear
Material
Carbon Steel, Stainless, Cast Iron
Operating Temperature
Standard Temperature
Pressure Class
CL125, CL150, CL250, CL300, CL600, PN 16, PN 25, PN 40, PN 63, PN 100
Process Connection Type
Flanged, Butt Weld, RTJ, Threaded, Socket Weld
Shutoff Class
YD: Class II (FCI 70-2), Class IV (FCI 70-2); YS: Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2, NPS 2-1/2, NPS 3, NPS 4, NPS 6
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings