No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-k-ball figure 171

K-Ball Series 172 Floating Ball Valves

Product Description

The K-Ball Figure 172 is a three-piece floating ball valve for use in a wide variety of industrial services, including a configuration for high purity clean applications. The Figure 172 is designed to ISO 5211 and configurable in a number of material options with threaded, butt weld, socket weld or tri-clamp end connections.

Products

Search
1-2 of 2 results for Products
figure 171 floating ball valve
Manual Actuator

Specifications

Body Design
Three-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Butt weld, socket weld, tri-clamp and threaded to BSPP, BSPT and NPT
Pressure Rating
Up to 1000 psi (PN 69)
Valve Size
DN 8 - 100 (NPS ¼ - 4)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Features

  • Three-piece, swing-out design
  • Investment casting for body and end cap
  • Available in Carbon Steel (WCB / 1.0619) and Stainless Steel (CF8M / 1.4408) body materials
  • Blow-out proof stem
  • Locking device
  • Tightness to EN 12266-1 Rate A and API 598
  • Butt weld, socket weld and threaded ends to BSPP, BSPT and NPT

Documents & Drawings