No image available
No image available
Your request is being processed.
Sempell-P-P001262

Sempell Model VS99 Pilot Operated Safety Valve

Product Description

Operated by steam pilots VS66 and/or solenoid pilots EMS. Medium operated safety valve for extra large capacities
Preferred solution for Russian GOST boiler applications

Features

  • High Tightness, because system pressure acts in closing direction
  • Small opening and closing pressure differences
  • Blow down widely adjustable
  • High setting accuracy and reproducibility
  • Function nearly independent from pressure losses in connected pipes
  • Opening of the safety valve also below set pressure possible
  • Test setting of safety valve during normal plant operation
  • Test of the control function without opening of the safety valve

Specifications

Size Inlet:
DN 80 – DN 750
NPS 3 – NPS30
Connections:
Welding end
Temperature:
Up to 600°C / 1100°F
Set pressure:
5 bar – 320 bar
Orifice diameter:
44 mm – 438 mm
Body material:
1.0460/SA105
1.7335/SA182 F12
1.7380/SA182 F22
Accessories:
Position indicator, vacuum spring

Documents & Drawings