No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Mantenimiento planificado
Actualmente estamos realizando un mantenimiento programado. Algunas funciones del sitio se ven afectadas y es posible que no funcionen como se esperaba. Gracias por su paciencia.
KTM-P-k-ball figure 180

K-Ball Series 182 Floating Ball Valves

Descripción del producto

The K-Ball Series 182 is a three-piece heavy duty floating ball valve for use in a wide variety of industrial applications. The Series 182 is available as firesafe certified in both full and reduced bore designs, with threaded, butt weld or socket weld end connections.

Productos

Search
1-3 de 3 resultados para Products
figure 180 floating ball valve
Powered Actuator
figure 180 floating ball valve
Manual Actuator
Body Design
Three-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Butt weld, socket weld and threaded
Pressure Rating
ASME 300 / 600
Valve Size
DN 8 - 100 (NPS ¼ - 4)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Características

  • Double shaft seal design
  • Heavy duty, three piece ball valve
  • ISO 5211 top mounting plate
  • Carbon steel or stainless steel bodies
  • Seat material options available
  • Fully enclosed bolting design
  • Full and reduced bore designs
  • Seat material options available.
  • Blow-out proof shaft and anti-static design
  • Tightness to EN 12266-1, Rate A and API 598
  • Firesafe configuration tested to API 607 7th Edition / ISO 10497:2010

Documentos y dibujos