Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AMS-A034701

Model A034701: Sensor modal hammer 1lb

QTÉ :

Product Description

Small force hammer for impact testing and modal analysis. Tests medium structures like turbine and fan blades, machine parts, or demo rotor kits. Measure force input during two-channel impact testing for performing structural modal analysis. Note: 500 lbf hammer range, 8 kHz frequency range, 10 mV/lbf sensitivity. Requires BNC cable for attaching the hammer to the analyzer.