Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AMS-A0347012

Model A0347012: Sensor modal hammer 12 lbs

QTÉ :

Product Description

Large force hammer for impact testing and modal analysis. Tests very heavy structures like paper machines and machine foundations. Measure force input during two-channel impact testing for performing structural modal analysis. Note: 5,000 lbf hammer range, 500 Hz frequency range, 1 mV/lbf sensitivity. Requires BNC cable for attaching the hammer to the analyzer.