Hero - Angle Valves

Angle Valves

Achieve excellent control of liquid services in high pressure applications with Fisher angle valves. 

What is an Angle Valve?

A globe valve design in which the inlet and outlet ports are perpendicular to each other. It uses a linear motion to move a closure member into and out of a seating surface. Angle valves are commonly used in boiler feedwater and heater drain service and in piping schemes where space is at a premium and the valve can also serve as an elbow. The valve can have cage-style construction or expanded outlet connections, restricted trim, or outlet liners for reduction of erosion, flashing, or cavitation damage.

Meer lezen...
Klik om verder te gaan met lezen What is an Angle Valve?
C011 - Angle Valve
Control Valve Sizing

How to Size a Control Valve

Learn how to size and select the control valve most appropriate for existing service conditions.

Learn More

Connect with Us

Voor gebruik van deze website moet JavaScript worden ingeschakeld.