No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AMS-P-PR6426

PR6426 32mm Sensor

Product Description

Designed for large position measurements (±4.0 mm). See specification sheet for safety ratings.

Specifications

Sensitivity
2 V/mm (50.8 mV/mil) ±1.5% max
Range: Static
±4.0 mm (0.157")
Shaft Diameter
≥200 mm (7.87")
Temperature Excursion <4 Hours
200°C (392°F)
Pressure Resistance to Sensor Head
6,500 hpa (94 psi)
Weight (Sensor & 1M Cable, no Armor)
800 grams (28.22 oz)
Operating Temperature
-35 to 180°C (-31 to 356°F)
Shock and Vibration
5g @ 60 Hz @ 25°C (77°F)

Features

  • Options include field or enclosure mounting, small to large shaft measurements and industry safety ratings
  • Eddy current sensors feature focused measurement areas over air-coil-based sensors

Documents & Drawings