No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-DIN

ASCO DIN Connectors

Product Description

The ASCO Series DIN electrical connectors are spade connectors designed to fit standardized, three-pin molded coils. They feature a glass fiber-reinforced polyamide housing and lid. The DIN connectors have IP65 protection against moisture entry and wash down when properly installed with gaskets. The standard connector with 18mm contacts comes with a removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector and interrupting solenoid valve operation.