No image available
No image available
Your request is being processed.
Asco-SCH284B007.24/DC

ASCO™ SCH284B007.24/DC

€ 155,20
QTY:

Product Description

ASCO SOLENOID VALVE PINCH FLUID ISOLATION SERIES 284 ASCO 2/2 NC DIRECT OPERATED ALUMINIUM BODY +6.4 DC COIL FNX COMPLETE SC H284B007 24V DC

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Aggressive Liquids/Gases
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards and Regulations
IP65, IP40
Standards / Regulations
IP65; IP40

Features

  • Pinch mechanism eliminates turbulence when cutting off flow
  • Silent operation for hospital/clinical environments
  • Removable and rotatable electrical coils allow for easy installation and worry-free maintenance
  • Manual pulse control for fitting tubes
  • Bi-directional flow for exceptional versatility
  • Available in a wide range of body sizes to accommodate a variety of tubing sizes

Documents & Drawings