No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-X6T

Bettis CBA300 Series Scotch Yoke Pneumatic Valve Actuator

Product Description

The Bettis CBA300 is a pneumatic actuator that combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.

Features

  • Can be integrated into systems with existing common communication protocols and DCMLink
  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • ISO/DIN bottom mounting for close or direct coupling to the valve topworks
  • NAMUR standardization allows direct or close coupling of accessory hardware
  • Backed by a five-year material and workmanship warranty

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Double-acting, Spring-return
Certifications
IEC 60529, BS5490: 1977-IP66 and IP67M

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, non-lubricated plug valves, and other quarter-turn mechanisms
Operating Temperature
Standard -30°C to +95°C (-20°F to +200°f). High -18°C to +177°C (0°F to +350°F)
Torque/Thrust
Double-acting minimum torque 835 to 2,492 Nm (7,388 to 22,055 in-lbs), Spring-return ending torques from 286 to 1,182 Nm (2,532 to 10,457 in-lbs)
Operating Pressure
3 to 10 Bar (40 to 150 psig)

Documents & Drawings