No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Simultaneous Metered Blenders

Simultaneous Metered Blenders

Product Description

Simultaneous Metered Blenders are a small pipeline skidded solution utilizing Micro Motion Coriolis flow meters and controls to dose the correct ratio of components into a header at the same time before discharging for further mixing. With Emerson's best-in-class technology incorporated into your solution, you can save time while producing more.

Specifications

Applications
Mid-Range Volume Batches in Lubricant Blending
Capacity
Up to 2,500-25,000 US gallons or 8-85 Mtons
Dosing Accuracy
Typically, at least ± 0.05%
Dosing Technology
Micro Motion Coriolis Meters
Materials
Carbon Steel
Scope of Work
Process Engineering/Design, Performance Guarantee, Equipment Supply Procurement, Project Management, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services and Support
Scope of Supply
Turnkey, Integrated systems with a performance guarantee. System features mass flow meters, piping, valves, instrumentation, wireless instrumentation, pumps, wiring, and control system
Product
Bulk Liquids such as Base Oils, Chemical Additives, and Lubricants

Features

  • Dose at higher accuracies and faster speeds with Micro Motion Coriolis flow meters
  • Reduce installation costs and time with Rosemount Wireless technologies
  • Improve installation flexibility with compact skid design that has relatively low floor load requirements
  • Reduce contamination with a product feed network of piping that offers optional separation by product group

Documents & Drawings