No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Well Optimization Manager

Well Optimization Manager

Product Description

An advanced user program designed to maximize production from oil and gas wells. Intended for the ROC800-Series or the FloBoss 107, the program supports multiple industry-standard artificial lift techniques, including intermitted control, plunger lift (conventional and continuous), gas lift (for liquid or gas production), plunger-assisted gas lift (PAGL), gas-assisted plunger lift (GAPL).

Documents & Drawings

Features

  • Program User Interface is divided into five separate displays
  • Units - provides unit flexibility and internationalization
  • Configuration - configuration for all aspects of the user program
  • Core Operate - provides information on the basic well object
  • Gas Lift Operate - operation and result data for gas lift feature
  • Cyclic Operate - operation and result data for plunger lift/intermitted features
  • Enhanced optimization and operation
  • Coleman Turner critical flow calculation included
  • Foss and Gaul plunger lift load factor calculation included
  • Self-adjustment of plunger triggers
  • Real time value alerts
  • Nomination period and accumulation control