No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-T205B

Fisher™ Type T205B Balanced Tank Blanketing Regulator

Product Description

The Type T205B balanced tank blanketing regulator is a direct-operated regulator with fully balanced plug design to reduce inlet pressure sensitivity and with a large diaphragm to accurately control tank pressure at low pressure settings on tank blanketing systems.

CAD Drawings and Models: Click Here

Features

  • Fully Balanced Plug Design
  • Large Diaphragm
  • Low-Pressure Setting and Fast Speed of Response
  • Accurate Control and Small Lockup Pressure

Specifications

Body Sizes
3/4 or 1-inch / DN 20 or 25
Maximum Allowable Inlet Pressure
Gray Cast Iron: 150 psig / 10.3 bar
WCC Carbon Steel, LCC Carbon Steel or CF8M/CF3M Stainless Steel: 200 psig / 13.8 bar
Maximum Outlet (Casing) Pressure
Gray Cast Iron: 35 psig / 2.4 bar
WCC Carbon Steel, LCC Carbon Steel or CF8M/CF3M Stainless Steel: 75 psig / 5.2 bar
Maximum Outlet Pressure to Avoid Internal Damage
With Nitrile (NBR) or Fluorocarbon (FKM) diaphragm: 35 psig / 2.4 bar
With Fluorinated Ethylene Propylene (FEP) diaphragm: 10 psig / 0.7 bar
Material Temperature Capabilities
NBR: -20 to 180°F / -29 to 82°C
FEP: -20 to 180°F / -29 to 82°C
FKM: 40 to 300°F / 4 to 149°C
EPDM: -20 to 225°F / -29 to 107°C
FFKM: 0 to 300°F / -18 to 149°C
Pressure Registration
External
Approximate Weight
17.7 pounds / 8 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings