No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Plantweb-Insight Wireless Pressure Gauge Application

Plantweb Insight™ Wireless Pressure Gauge Application

Product Description

The Plantweb Insight Wireless Pressure Gauge application monitors all Wireless Pressure Gauges in a single, easy-to-use interface. The "Know Before You Go" strategy allows users the flexibility to view important pressure readings and trends, keeping operators and maintenance updated on changing field conditions remotely. Other benefits include reducing or supplementing manual rounds and improving safety by keeping personnel out of hazardous areas.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Easy-to-use visual dashboard display provides "know before you go" insights into the Rosemount Wireless Pressure Gauge
  • Visual dashboard provides real-time Wireless Pressure Gauge status and alerts, including overpressure notifications
  • Minimum, maximum and average pressure tracking
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making
  • Continuous monitoring of key assets improves reliability and safety, as well as environmental and energy usage

Documents & Drawings