No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-8721

Rosemount 8721 Hygienic Magnetic Flow Meter Sensors

Product Description

The Rosemount 8721 Hygienic Magnetic Flow Meter Sensor uses an all-welded meter body that is specifically designed for food, beverage and life science applications that demand safe, hygienic and reliable performance. All contact surfaces are constructed of FDA-approved materials designed in accordance with 3A standards. Additionally, the 8721 is available with a variety of sanitary process connections with easily accessed process gaskets to facilitate efficient inspection and maintenance.

Products

Search
1-7 of 7 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Accuracy
Up to 0.25% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.5% over 40:1 flow turndown
Line Sizes
½-4 inch (15-100 mm)
Liner Materials
PFA
Electrode Materials
316L Stainless Steel, Nickel Alloy, Platinum
Consult factory for additional material options
Process Connections
Tri-Clamp® Sanitary Coupling
IDF Sanitary Coupling (screw type)
Weld Nipple
DIN 11851 (Imperial and Metric)
DIN 11864 (-1 and -2 Form A)
SMS 1145
DEN US 50 Weld Nipple
Product Certifications
3-A, EHEDG Type EL, PMO (M-b-350)
Interchangeability
Compatible with all 8700 Series transmitters
Compatible with Legacy transmitters: 8712D, 8712C, 8732C, 8742C

Features

  • Lightweight, compact stainless steel design makes installation easy
  • Rely on FDA-approved materials including 3-A finish certified by EHEDG for use in Grade A milk
  • Fully-welded meter body design allow for safety in hygienic applications
  • Sensor is CIP/SIP cleanable and the sensor I.D. matches the process piping to eliminate hard-to-clean step changes
  • Satisfy virtually any requirement with a variety of available sanitary process connections
  • Better facilitate inspection and maintenance with easily accessed process gaskets
  • Cut costs and improve efficiency with an obstructionless design featuring no moving parts to maintain or repair

Documents & Drawings