No image available
No image available
Your request is being processed.
Rosemount-K-4088 Transmitter 9195 Wedge Meter and 1199

Rosemount™ 4088 MultiVariable™ Transmitter, 9195 Wedge Meter and 1199

Specifications

Rosemount™ 4088 MultiVariable™ Transmitter
Warranty
Up to 12-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
Modbus®, BSAP/MVS
Measurement Range
Up to 2000 psi (137,89 bar) differential
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Rosemount™ 9195 Wedge Flow Meter
Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
 Threaded: NPT, DIN, ISO
 Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 4088 MultiVariable™ Transmitter
  • Modbus transmitter allows multivariable measurements in combinations of differential and static pressure and temperature
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Optimized sensor technology captures large fluctuations in flow rate that commonly occur in oil and gas production applications
  • Enhanced for flow is a ±0.05% of reading specification for increased accuracy
  • LCD display provides data right at the measurement point for further insight into the process
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Reverse wiring protection guards the device from incorrect wiring
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Low power consumption helps reduce the size and amount of solar panels and battery banks for cost-efficiency
Rosemount™ 9195 Wedge Flow Meter
  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  •  SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  Eliminates need for mounting hardware to reduce installation costs
  •  Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  •  Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 4088 MultiVariable™ Transmitter
Rosemount™ 9195 Wedge Flow Meter
Rosemount™ 1199 Diaphragm Seal System