No image available
No image available
Your request is being processed.
Rosemount-K-3051 In-Line Pressure Transmitter and 1199

Rosemount™ 3051 In-Line Pressure Transmitter and 1199 Seal

Specifications

Rosemount™ 3051 In-Line Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus, Profibus, 1-5 V Low Power HART
Measurement Range
Up to 20000 psig (1378,95 bar) Gage, Up to 20000 psia (1378,95 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
 Threaded: NPT, DIN, ISO
 Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 3051 In-Line Pressure Transmitter
  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • In-line gage and absolute pressure measurements support up to 20,000 psi (1378,95 bar) for pressure and level solutions
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Supports common protocols for integration in many host environments across many industries
  • Wide range of manifolds and remote seals are available – factory-assembled and leak-tested for easy installation
  • Local Operator Interface (LOI) enables quick commissioning and provides easy access to process and device information
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Power Advisory diagnostics proactively monitor electrical loop integrity
  •  
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  •  SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  Eliminates need for mounting hardware to reduce installation costs
  •  Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  •  Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 3051 In-Line Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System