Heater Treaters enhance efficiency, improve production data, and reduce reactive maintenance and HSE risk

Heater Treater

Heater Treaters enhance efficiency, improve production data, and reduce reactive maintenance and HSE risk

Enhance efficiency, improve production data, and reduce your HSE risk

Separation inefficiency in heater treaters threatens production and profitability. It can result in gas entrained in oil and excess flaring, emissions, allocation uncertainty and lost revenue. It also can reduce crude quality, leading to product loss, reprocessing, and higher operating costs. Emerson's heater treater solutions provide greater insight into treater health and process integrity, resulting in fewer production allocation errors, more effective maintenance, and reduction in HSE risks.

Meer lezen...
Klik om verder te gaan met lezen Enhance efficiency, improve production data, and reduce your HSE risk

Media & Case Studies

Reduce risk and improve heater treater efficiency with more accurate measurements and reliable technologies.

Solution In Action

Process Monitoring & Data Management

Preventing and responding quickly to upsets is critical to heater treater efficiency and safety. Emerson’s automation solutions and configurable applications enable a greater degree of control and more effective diagnoses of issues. With RTUs, flow computers, OpenEnterprise SCADA and application software, it’s possible to monitor an entire field remotely. Automated controls also improve operating efficiency, lower costs, and reduce the time and risk of sending personnel into the field.

Level Measurement & Control

Proper level control is the key to ensuring heater treater operation, good separation efficiency, and accurate measurements. Emerson’s level transmitters, actuators and valves eliminate gas blow-by and maintain adequate level and outflow control while reducing allocation measurement errors and preventing spills due to treater overfill. The result is reduced processing costs, losses and environmental hazards related to gas and liquid contamination.

Pressure Monitoring & Control

A steady pressure set point is needed for proper treater performance. If pressure is too high, gas entrained in oil will vent from the tank, resulting in higher emissions and product loss. If pressure is too low, valuable intermediates are lost. Emerson’s backpressure regulators, control valves, and pressure transmitters ensure accurate pressure over wider flow range for improved separation efficiency, prevent entrained gas in oil, and avoid increased well backpressure and loss of intermediates.

Gas Outlet

Treater gas is sometimes a custody transfer measurement, or gas simply goes to flare. Emerson’s devices accurately measure the amount of gas coming off the heater treater while providing high turndown for varying production rates and advanced diagnostics that detect treater upsets such as wet gas. Reliable and accurate backpressure control allows for stable, internal pressure, which prevents the loss of valuable intermediates.

Oil Outlet

Accurate oil production measurement provides insight into well performance and often times can be used for allocation of royalties. Precise level control and flow meters that require minimal maintenance enable accurate measurement. Flow meter diagnostics can be used to detect gas carry-under and water-in-oil contamination allowing for improved control and verification of heater treater performance.

Water Outlet

Water measurements indicate where the reservoir is located along the production decline curve, water breakthrough, and how often water tanks need to be emptied. In some oil fields, water production must be reported for regulatory reasons. Emerson’s flow meters accurately measure water production with precise level control and diagnostics that detect gas carry-under as well as oil-in-water contamination – verifying heater treater performance while requiring low maintenance.

Burner Management

Safety concerns and tighter regulations are hastening a move toward automated control of burners in well pads. It is essential for the safety of the burner and downstream equipment that the pressure of fuel gas entering the burner is controlled appropriately. Pressure regulators increase heater treater efficiency and reduce fuel usage and costs by helping maintain the flame intensity that controls the operating temperature of the treater in order to ensure crude quality and safe transport.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.