Industrial Web Panels

Industrial Web Panels

Emerson’s industrial web panels enhance visual clarity and provide faster, better access to your data. 

Industrial Monitor

Built to Deliver, Even in the Harshest Environments

Keep your data front and center with Emerson’s web panels, featuring optically bonded screens that eliminate refraction and improve visual clarity by 20 percent. These modular, multitouch projective screens can operate in rugged settings, and are capacitive, so operators can use them while wearing personal protective equipment. It’s the perfect marriage between consumer-grade technology and the durability that your environment demands.

Meer lezen...
Klik om verder te gaan met lezen Built to Deliver, Even in the Harshest Environments

Connected Web Panels for Anywhere and Anytime

The RXi Web Panel portfolio ranges from 7” to 24” screens in a widescreen format with 7” to 15” available with both indoor and outdoor SLR screens. Easily swap screens, enjoy enhanced connectivity and display technology that’s designed to maximize user experience. And with a wide range of applications thanks to screens that protect against dust, moisture, and direct water jets, the RXi Web Panel portfolio has something for every organization’s needs.

Meer lezen...
Klik om verder te gaan met lezen Connected Web Panels for Anywhere and Anytime
Connected Web Panels for Anywhere and Anytime
Engineer to Order

Engineer to Order

Unique specifications or challenges? No problem. Our embedded Industrial Computing products are tailored to accommodate your requirements.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.