AVENTICS Series 65X Air Preparation Unit

Pneumatic Air Preparation

Delivering modular solutions for clean, efficient pneumatic air preparation for any industry environment.

Emerson’s AVENTICS pneumatic air preparation unit in automated application.

Air Supply Management Solutions for Any Application

Compressed air quality has a major impact on the efficiency and service life of many applications and industry processes. From paint sprayers to food mixers, our air compression and filtration products deliver the right air quality solution. Our solutions are highly configurable and adaptable to a wide range of environments and automated conditions, while also providing more insights into overall functionality and energy efficiency.

Meer lezen...
Klik om verder te gaan met lezen Air Supply Management Solutions for Any Application

Technology Overview

Series 65X

The 65X Series is an excellent solution for challenging environments and customers with highly specialized applications. With compact, robust metal housing outfitted with a variety of port thread types, its design can withstand temperatures ranging from -40°C to +80°C, and its assemblies can easily be modified by Emerson’s AVENTICS in-house engineering. The 65X Series also complies meets several key certifications, including ATEX and CUTR.

Series AS

The AS Series is extremely versatile and especially useful for factory automation applications. With a smooth, lightweight polymer design and the highest flow rates in our portfolio, it can be combined with E/P pressure regulators, safety shutoff valves and sensors for advanced IIoT functionality. With simplified assembly and maintenance, this series adapts to almost any industry requirement.

Series AF2 Flow Sensors

The AF2 Series flow sensors monitor air consumption in pneumatic systems, enabling fast action in case leaks are detected. They help to optimize energy consumption, prevent machine downtime and cut costs. They also measure the current pressure and temperature in the feed line, enabling advanced diagnosis of the system operating parameters. The data is forwarded to the control either via standard switch, analog outputs or through I/O-Link. Data can also be communicated directly via the EtherNET interface using OPC UA or MQTT.

Pressure Sensors

The PE Series pressure sensors can be used in virtually all applications and are easy to integrate into existing compressed air preparation systems. They feature a high degree of switching precision and repeatability.

Media & Case Studies

With AVENTICS Air Preparation Units, Emerson offers the largest portfolio of pneumatic compressed air preparation solutions.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.