Level Measurement for Underground Mine Ore Storage Bins

Accurately measure ore levels in underground storage bins despite harsh, hot, dusty conditions
Level Measurement for Underground Mine Ore Storage Bins

Prevent Process Disruptions in Underground Ore Storage

Underground storage bins provide short term storage and movement of ore materials. The contents are smaller rocks and finer materials. A typical bin height is 35 m (115 ft). An important challenge in this application is knowing the level measurement as it drops to the area near the bottom. The level must not go below a minimum level to protect the equipment at the bottom. The environmental conditions can be harsh with high heat and humidity and large amount of dust and vibrations.

Meer lezen...
Klik om verder te gaan met lezen Prevent Process Disruptions in Underground Ore Storage
Voor gebruik van deze website moet JavaScript worden ingeschakeld.