Level Measurement in Dissolved Air Flotation Systems

Optimize separation and mechanical treatment processes in wastewater and chemical plants with radar level sensors
Dissolved Air Flotation System

Reliable level measurement in open basins from DAF Systems

DAF (Dissolved Air Flotation) is a process that is used in water clarification to separate suspended solids. A DAF process makes use of dissolved air in the water, which helps oils and particles rise to the water’s surface. DAF processes are widely used in wastewater treatment, chemical plants, oil refineries, and paper mills. The Rosemount 1208 Level and Flow Sensor provides accurate measurements of open basins, remaining unaffected by process or environmental conditions.

Meer lezen...
Klik om verder te gaan met lezen Reliable level measurement in open basins from DAF Systems
Voor gebruik van deze website moet JavaScript worden ingeschakeld.