Level Measurement in Ore Warehouses for Talc Production

Accurately measure talc ore levels in real-time despite challenging, dusty conditions in storage silos.
Dusty application

Reliable Level Monitoring and Control with Radar and Switch Technology

Talc ore is delivered from open pit mines to a warehouse at the start of the milling process. Talc ore is stored in piles in warehouses where the warehouse size or the irregular surface of piles of material make accurate, real-time measurement challenging. Operators need to accurately measure the inventory level on a daily basis to ensure material is available for production. Installing reliable level switches helps control the emptying and filling cycles.

Meer lezen...
Klik om verder te gaan met lezen Reliable Level Monitoring and Control with Radar and Switch Technology
Voor gebruik van deze website moet JavaScript worden ingeschakeld.