Level Measurement in Solids Containers

Optimize container emptying processes and inventory tasks with radar level sensors and point level detection technology
1208 and 2500 in Solids Containers

Robust and reliable non-contacting and point level sensors

After screening, solid particles that have been caught by the screen, such as sand, sludge, or plastics, are transported by conveyor belts to solids containers. The Rosemount 1208 Level and Flow Transmitter features a PVDF housing that is unaffected by ambient conditions, dust, and build-up, and it provides continuous, non-contacting, and reliable level monitoring, thus sending an alert when the containers need to be emptied. The Rosemount 2501 Solids Level Switch offers simple, robust, and reliable point level detection for all bulk media in all types of vessels.

Meer lezen...
Klik om verder te gaan met lezen Robust and reliable non-contacting and point level sensors
Voor gebruik van deze website moet JavaScript worden ingeschakeld.