Level Measurement of Cocoa Bean Shells in Cocoa Processing

Accurately measure separated shell levels and material build-up to optimize cleaning cycles and inventory control.
Level Measurement of Cocoa Bean Shells in Cocoa Processing

Accurate Monitoring with Radar and Point Level Technologies

Separated cocoa bean shells are stored in silos before being shipped out for use as agricultural mulch or in fertilizer production. Humidity and temperature in the storage silos create media build-up and irregular formations which can cause damage to the silo and impact product quality. As the internal temperature during build-up rises over time, the shells can burn and stick to each other, forming hard bulks that cannot be used. The ability to view the build-up as it occurs and knowing how much material is available are both crucial to process operators.

Learn More
Meer lezen...
Klik om verder te gaan met lezen Accurate Monitoring with Radar and Point Level Technologies
Voor gebruik van deze website moet JavaScript worden ingeschakeld.