Level Measurement of Stored Cocoa Powder in Cocoa Production

Accurately monitor levels of cocoa powder in storage silos to enable successful inventory and distribution control.
Level Measurement of Stored Cocoa Powder in Cocoa Production

Continuous Level Monitoring with Radar and Point Level Technologies

Cocoa powder (as a final product) is stored in silos for both bulk shipping and bagging. The fine, heavy powder is prone to clogging and sticking to the inside of the vessel. Accurate level tracking of the cocoa material in the silos is crucial to ensure efficient delivery from the production process, through storage silos, and on to bulk deliveries or bagging. Measurement instrumentation must be capable of withstanding dusty environments and media buildup. Non-contacting measurement technology is often preferred since this is often more accurate in these challenging environments.

Learn More
Meer lezen...
Klik om verder te gaan met lezen Continuous Level Monitoring with Radar and Point Level Technologies
Voor gebruik van deze website moet JavaScript worden ingeschakeld.