Level Measurement Solutions for Sulphur Pits

Dependable level measurement of aggressive process media with non-contacting radar technology
Level Measurement Solutions for Sulphur Pits

Eliminate Overfills and Overspills with Measurement Instrumentation

Sulphur in liquid state comes directly from the sulphur recovery plant and is typically stored in underground concrete pits. The temperature of the molten sulphur is normally kept around 248-392 F (13-200 C). The sulphur tends to solidify at surfaces with lower temperatures and thus builds up inside nozzles. Sulphur is also a very aggressive medium. Here it is important to accurately monitor the level in order to avoid spills. The level device must withstand high temperature, build-up and corrosiveness.

Learn More
Meer lezen...
Klik om verder te gaan met lezen Eliminate Overfills and Overspills with Measurement Instrumentation
Voor gebruik van deze website moet JavaScript worden ingeschakeld.