Maximize Your Operational Efficiency and Ultimately, Your Profitability

Emerson's Rosemount™ Wireless Corrosion and Erosion Transmitters are engineered with innovative and proven corrosion and erosion monitoring technology for enhanced profitability in industrial settings. These transmitters combine non-intrusive, permanently installed ultrasonic sensors with wireless communication to provide continuous, accurate wall thickness measurements in extreme temperatures and remote locations. This comprehensive solution enables asset and integrity managers to make better-informed decisions about maintenance, replacement, and process optimization, even in hazardous areas, without the need for expensive cabling or frequent manual inspections.

View Products
Meer lezen...
Klik om verder te gaan met lezen Maximize Your Operational Efficiency and Ultimately, Your Profitability

Overview

How Wireless UT Transmitters Work

How Rosemount Wireless UT Transmitters Work

Rosemount Wireless UT Transmitters are permanently installed, non-intrusive devices that monitor the direct wall thickness of your asset. They observe the metal loss of your asset at the installation point to help understand if corrosion or erosion is damaging your process. These transmitters then capture the ultrasonic signal for that point and transmit it wirelessly using WirelessHART® protocol. The data is received by the data management software where patented signal processing will calculate ‘time of flight’ of the ultrasound to calculate a thickness for that measurement point. Emerson’s Plantweb Insight™ Non-Intrusive Corrosion Application provides various data visualizations to help aid in the decision-making process around how to manage corrosion or erosion damage in your facility. 

Meer lezen...
Klik om verder te gaan met lezen How Rosemount Wireless UT Transmitters Work
Rosemount™ Wireless Corrosion and Erosion Transmitters

Why Use Rosemount Wireless UT Transmitters?

  • Obtaining continual direct thickness measurements helps determine an asset’s integrity and understand the impact of corrosion and erosion on your plant over time, which aids in the decision-making process necessary to help avoid unexpected process shutdowns and optimize production
  • Transmitters mount virtually anywhere, allowing you to gain more insights into the health of your facility
  • Transmitters do not require the need for a couplant between the transducer and the measurement surface, helping to avoid the risk of data quality deterioration and avoid the need for maintenance to replace the couplant
Meer lezen...
Klik om verder te gaan met lezen Why Use Rosemount Wireless UT Transmitters?
EMAT Technology

Benefits of Electromagnetic Acoustic Transducers (EMAT) Technology

EMAT Technology induces ultrasonic waves in the metal that is being measured by using fluctuating magnetic fields, which occur due to the magnets in the transmitter and the metal being measured.

  • Measure through material external coatings due to the EMAT technology’s ultrasonic waves induced into the target material, avoiding the need to remove protective coatings from assets, which helps mitigate the risk of external corrosion

  • Install or relocate Rosemount ET210, ET310, ET310C, or ET410 Corrosion and Erosion Transmitters quickly and easily using straps to secure to pipes, or for larger tanks and vessels, the Magnetic Vessel Mount provides an alternative quick and easy solution

Meer lezen...
Klik om verder te gaan met lezen Benefits of Electromagnetic Acoustic Transducers (EMAT) Technology
Waveguide Technology

Benefits of Waveguide Technology

Waveguide Technology generates ultrasonic waves in the transmitter, which travel down the waveguide to the measurement location where echoes are received. These echoes help to determine the thickness of the pipe wall. 

  • Measure the thickness of any metal in ultra-high temperature applications (up to 600°C or 1100°F)   

  • Install the Rosemount WT210 Corrosion and Erosion Transmitter using welded studs directly on the measurement location, or utilize the fast and easy Universal Mount strapping solution to monitor corrosion or erosion on high temperature applications without welded studs 

Meer lezen...
Klik om verder te gaan met lezen Benefits of Waveguide Technology
Plantweb Insight Non-Intrusive Corrosion Application

Plantweb Insight Non-Intrusive Corrosion Application

View and analyze your corrosion data and understand your asset’s health in real time with Emerson’s Plantweb Insight Non-Intrusive Corrosion Application. This software solution takes the transmitter data and, using Emerson’s patented signal processing, gives you the highest resolution and repeatability possible for thickness measurements. The insights gained from this application enables predictive maintenance to help improve plant safety, reliability, and overall plant optimization. Get the best-in-class corrosion data delivered directly to your desk and make more informed decisions to maximize your assets’ operational efficiency. 

Meer lezen...
Klik om verder te gaan met lezen Plantweb Insight Non-Intrusive Corrosion Application

Wireless Ultrasonic Thickness (UT) Corrosion and Erosion Solutions

Rosemount Wireless WT210 Corrosion & Erosion Transmitter

Industry-leading accuracy, stability, and reliability with technological innovations to satisfy your corrosion measurement needs. 

  • Ultra-high temperature measurement capability up to 600°C (1100°F). 

  • Measures for corrosion or erosion on any metal  

  • Detects metal loss greater than 10 microns (0.5mil) 

  • Avoids need for couplant  

  • Maintenance free for up to 9 years 

  • Compatible with multiple mounting options, including weld-free solutions for applications with temperatures up to 425°C (797°F)

Meer lezen...
Klik om verder te gaan met lezen
Rosemount Wireless ET410 Corrosion & Erosion Transmitter

Best-in-class high temperature EMAT technology with industry-leading accuracy, stability, and reliability. 

  • High temperature measurement capability up to 270°C (518°F) 

  • Detects metal loss greater than 2.5 microns (0.01mil) 

  • Measures through 1mm of external coating  

  • Avoids need for couplant  

  • Maintenance free for up to 9 years 

  • Installs quickly and easily without the need for a process shutdown with strap solution 

Meer lezen...
Klik om verder te gaan met lezen
Rosemount Wireless ET310 Corrosion & Erosion Transmitter

Best-in-class EMAT technology with industry-leading accuracy, stability, and reliability. 

  • High temperature measurement capability up to 160°C (320°F) 

  • Detects metal loss detection greater than 10 microns (0.5mil) 

  • Measures through 1mm of external coating 

  • Avoids need for couplant 

  • Maintenance free for up to 9 years 

  • Installs quickly and easily without the need for a process shutdown with strap solution

Meer lezen...
Klik om verder te gaan met lezen
Rosemount Wireless ET310C Corrosion & Erosion Transmitter

Best-in-class EMAT technology with industry-leading accuracy, stability, and reliability specifically for chemical applications. 

  • High temperature measurement capability up to 160°C (320°F) 

  • Detects metal loss greater than 10 microns (0.5mil) 

  • Measures all metals from 2mm (0.08-inches) to 8mm (0.31-inches) 

  • Avoids need for couplant  

  • Maintenance free for up to 9 years 

  • Installs quickly and easily without the need for a process shutdown with strap solution

Meer lezen...
Klik om verder te gaan met lezen
Rosemount Wireless ET210 Corrosion & Erosion Transmitter

Best-in-class EMAT technology with industry-leading accuracy, stability, and reliability. 

  • Temperature measurement capability up to 120°C (250°F) 

  • Detects metal loss greater than 10 microns (0.5mil) 

  • Measures through 1mm of external coating  

  • Avoids need for couplant  

  • Maintenance free for up to 9 years 

  • Installs quickly and easily without the need for a process shutdown with strap solution  

Meer lezen...
Klik om verder te gaan met lezen

Flexible Mounting Solutions for Any Application

Frequently Asked Questions (FAQs)

What is ultrasonic thickness (UT) corrosion and erosion monitoring?
Why should I continually monitor for corrosion and erosion?
Can accurate ultrasonic thickness measurements be made through external coatings?
What are the primary benefits of Emerson’s Rosemount Wireless Corrosion and Erosion Transmitters?
How can I monitor for corrosion and erosion on large pipes, vessels, or tanks?
Meer lezen...
Klik om verder te gaan met lezen Frequently Asked Questions (FAQs)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.