Inventory Management Software

Inventory Management Software

For a real-time overview of oil movement, inventory and custody transfer operations.

Inventory Management Software

Increase Productivity with Powerful Inventory Management

Rosemount TankMaster is a powerful, easy-to-use Windows-based inventory management software package providing operator overview, inventory and custody transfer calculations. It also includes configuration and service tools for Rosemount Tank Gauging systems. 

The software is available in two versions: 

  • WinOpi includes complete custody transfer and inventory functions. 

  • WinView features basic inventory capability. 


Meer lezen...
Klik om verder te gaan met lezen Increase Productivity with Powerful Inventory Management

How it Works

Real time inventory calculations include parameters such as:

  • Total Observed Volume (TOV), Gross Observed Volume (GOV), Gross Standard Volume (GSV), Net Standard Volume (NSV) as well as mass calculations according to API, ISO and other major standards.
  • Observed and Reference Density in the tank if a pressure device is installed.
  • Liquid and mass calculations of vapor in LPG according to ISO standards.
  • Tank capacity tables (5000 strapping points) for cylindrical and spherical tanks.

TankMaster features an alarm summary, alarm log and alarm event log for safe and reliable alarm handling. The operator can set different sounds for each alarm type. Alarms may also be sent via e-mail, or to a mobile device and it is possible to view all alarms in the system or divide the alarms per group or per tank. The operator can set alarm levels, hysteresis and delay times for level, average temperature, vapor temperature, analog input signals, flow rate etc for a customized inventory management system.

Batch Report: provides transfer supervision when making internal and external transfers in inventory and custody transfer tanks.

Log Report: Product, level, average temperature, Net Standard Volume (NSV), density, and level status.

Mass Balance Report: Product, level, average temperature, Total Observed Volume (TOV), Net Standard Volume (NSV), Weight In Air (WIA), density, level status, difference in Net Standard Volume since last report.

The Rosemount tank gauging system can be connected to all major suppliers of DCS, SCADA systems, plant host computers or terminal automation systems.

It is also possible to seamlessly replace other tank management systems with Rosemount TankMaster, our Emulation solution. Data from different gauge types is collected and seamlessly displayed from within one integrated system.

Navigation is easy; the operator gets access by clicking the group or tank icon. There are options for customized views: to make geographical or product groups, modify or build a new window for the different tank parameters. Include a plant photo and click a specific tank for corresponding tank data. A step-by-step wizard provides guided configuration and installation. TankMaster also includes a user manager which enables different access levels.

New York Terminals accomplish safe operations

See how New York Terminals accomplished safe operations

To stay competitive in challenging markets tank terminals need to minimize manual work, efficiently use tank capacity and maximize transfer rates, without jeopardizing safety.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.