No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-BDX

Bettis CBB-Series Scotch Yoke Pneumatic Valve Actuator

Product Description

The Bettis CBB-Series scotch yoke pneumatic actuator combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.

Features

  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • CBB symmetrical mounting pads allows field reversal of spring return actuator failure mode with no disassembly required (CW or CCW)
  • Compact and lightweight
  • Backed by a five-year material and workmanship warranty

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Double-acting, Spring-return
Certifications
IEC 60529, BS5490: 1977-IP66 and IP67M

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, Triple Offset
Operating Temperature
Standard -30°C to +95°C (-20°F to +200°f). High -18°C to +177°C (0°F to +350°F)
Torque/Thrust
Double-acting 1,384 Nm (12,245 in-lbs), Spring-return up to 562 Nm (4,971 in-lbs)
Operating Pressure
3 to 10 Bar (40 up to 150 psig)

Documents & Drawings