No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-585C

Fisher™ 585C Piston Actuator

Product Description

Fisher 585C piston actuators provide low to medium thrust output for a variety of small to medium Fisher sliding-stem valves, including the easy-e™, HP, EH, and 461 valves. The double-acting design of the actuator results in stiff, precise positioning. Smaller sizes of this actuator are also available with optional bias springs for a spring return fail mode.

Specifications

Actuation
Double-acting, Spring-return, Linear
Certifications
PED, CUTR, ATEX
Control Type
On/Off, Throttling, Positioning
Operating Temperature
Standard Temperature
Power Source
Pneumatic
Process Control
On/Off, Throttling, Positioning
Valve Type
Angle Valve, Globe Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Maximum thrusts of up to 111 kN (25,000 lbf) can be produced, depending on construction.
  • Depending on size, strokes of up to 203 mm (8 in) are available.
  • Universal NAMUR mounting provides a consistent mounting method and also provides vibration resistance per ISA-S75.13.
  • The double-acting construction allows stiff, precise positioning.
  • 585C size 25 and 50 actuators are available with a top-mounted handwheel. All other 585C actuator sizes can accommodate a side-mounted handwheel.
  • Actuator sizes 25 and 50 are available with bias springs. A bias spring under the piston fully retracts the actuator stem upon loss of supply air, while a bias spring on top of the piston fully extends the actuator stem.
  • Low friction piston seals and cylinder coatings reduce sliding friction and wear.