Filter, Regulator & Lubricators (FRLs)
A Filter Regulator Lubricator (FRL) is an intact or modular system used to treat compressed air and remove contaminants before the air is used in downstream applications. The filtration module removes contaminants, such as water, oil, or dirt, while the regulator controls pressure within an air compressor. AVENTICS FRLs are easy to install, provide high flow rates at a wide temperature range, and are ideal for automotive and tire, packaging, food and beverage, and process applications.